
Brand: Bell
Catalog ID: 5390-0
Catalog Number
5390-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
3-Gang
Number Of Outlets
7
Thread Size
3/4 in
Type
3-gang, deep
UPC
050169539002
Actual Depth
2.781 in
Cubic Capacity
55 cu.in
Depth
2.781 in
Height
4.5 in
Thread Size
3/4 in
Weight
1.43 lb
Width
6.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Nema Rating
NEMA 3R
Number of Gang(s)
3-Gang
Number Of Outlets
7
Carton Quantity
1
Packaging Type
Shrinkwrap
Pallet Quantity
294
Standard Package
1