
Brand: Bell
Catalog ID: MX1050S
Application
Flip
Catalog Number
MX1050S
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326110655
Actual Depth
1.17 in
Cubic Capacity
17.101656 cu.in
Depth
1.17 in
Height
4.84 in
Package Height
4.84 in
Package Length
1.17 in
Package Weight
0.288 lb
Package Width
2.87 in
Width
3.02 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
3000
Standard Package
20