BELL
Image of MX1250W 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, White

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, White

Brand: Bell

Catalog ID: MX1250W

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, White

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 12-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab and spring hinge closure
  • Horizontal or vertical mount

General

Application

Flip

Catalog Number

MX1250W

Color

White

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

No

Material

Aluminum

Material Type

Metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326110709

Dimensions

Actual Depth

1.18 in

Cubic Capacity

17.030988 cu.in

Depth

1.17 in

Height

3.02 in

Package Height

2.9 in

Package Length

1.18 in

Package Weight

0.321 lb

Package Width

4.69 in

Width

4.82 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

3000

Standard Package

20