
Brand: Bell
Catalog ID: MX1550S
Application
Flip
Catalog Number
MX1550S
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
No
Material
Aluminum
Material Type
Metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326114516
Actual Depth
0.75 in
Cubic Capacity
17.030988 cu.in
Depth
1.17 in
Height
3.02 in
Package Height
4.75 in
Package Length
0.75 in
Package Weight
0.3 lb
Package Width
2.88 in
Width
4.82 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
No
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
3360
Standard Package
10