
Brand: Bell
Catalog ID: 5694-0
Catalog Number
5694-0
Color
Clear
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Landscape
Glass/Lens Type
Clear
Light Source
Incandescent
Lighting Kit
No
Material
Glass
Mounting Type
Ground
Number of Housings Included
1
Type
Replacement Globe
UPC
050169569405
Waterproof
No
Weather Resistant
Yes
Depth
5 in
Height
3.25 in
Package Height
3.25 in
Package Length
5 in
Package Weight
0.867 lb
Package Width
3.25 in
Width
3.25 in
Lamp Wattage
40 W
Primary Voltage
120 V
Wattage Range
0-40 W
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Contact Manufacturer
Adjustable Lamp Head
No
Waterproof
No
Weather Resistant
Yes
Number of Housings Included
1
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
560
Standard Package
4