BELL
Weatherproof Bullet Lampholder for 75-150W Par 38 and R-40 Lamps, Green
Image of 5820-8 Weatherproof Bullet Lampholder for 75-150W Par 38 and R-40 Lamps, Green

Weatherproof Bullet Lampholder for 75-150W Par 38 and R-40 Lamps, Green

Brand: Bell

Catalog ID: 5820-8

Weatherproof Bullet Lampholder for 75-150W Par 38 and R-40 Lamps, Green

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Extra long wire leads for easy hook-up.
  • Multi-lingual instructions in each package.
  • Rugged die cast aluminum construction
  • State of the art powder coat finish provides maximum weather ability and scratch resistance
  • Use 75-150 watt PAR 38 or R-40 lamps
  • Includes extra-long wire leads, installation hardware, and multilingual instructions
  • May be used with Bell cluster covers and boxes

General

Catalog Number

5820-8

Color

Green

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Swivel

Glass/Lens Type

Frosted

Light Source

  • Incandescent
  • PAR 38

Lighting Kit

No

Mounting Type

Ground

Number of Housings Included

1

Type

Lighting

UPC

050169582084

Weather Resistant

Yes

Dimensions

Cubic Capacity

347.875 cu.in

Depth

11.5 in

Height

5.5 in

Weight

2.385 lb

Width

5.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

CSA Certified

ENERGY STAR Certified

No

EU RoHS Indicator

Contact Manufacturer

Operational

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Configuration

Number of Housings Included

1

Logistics

Carton Quantity

2

Packaging Type

Boxed

Pallet Quantity

168

Standard Package

2