BELL
Image of 5884-8 3-Tier Incandescent Garden Light, 1/2 in. NPT and 18 in. leads

3-Tier Incandescent Garden Light, 1/2 in. NPT and 18 in. leads

Brand: Bell

Catalog ID: 5884-8

3-Tier Incandescent Garden Light, 1/2 in. NPT and 18 in. leads

  • Rugged diecast construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch-resistance
  • Accepts 40 watt maximum lamps
  • Includes screw-in clear glass globe, wire connectors, gasket, and multi-lingual instructions

General

Catalog Number

5884-8

Color

Green

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Landscape

Glass/Lens Type

Clear

Light Source

Incandescent

Lighting Kit

Yes

Material

Metallic

Mounting Type

Ground

Number of Housings Included

1

Type

Lighting

UPC

050169588482

Waterproof

Yes

Weather Resistant

Yes

Dimensions

Depth

6 in

Height

7 in

Package Height

8.313 in

Package Length

5.125 in

Package Weight

3.05 lb

Package Width

5.625 in

Width

6 in

Electrical Ratings

Lamp Wattage

40 W

Primary Voltage

120 V

Wattage Range

0-40 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

ENERGY STAR Certified

No

EU RoHS Indicator

Yes

Operational

Adjustable Lamp Head

No

Waterproof

Yes

Weather Resistant

Yes

Configuration

Number of Housings Included

1

Logistics

Carton Quantity

2

Packaging Type

Box

Pallet Quantity

310

Standard Package

2