BELL
Image of SPLED500Z Portable Spike Light 500 Lumen LED

Portable Spike Light 500 Lumen LED

Brand: Bell

Catalog ID: SPLED500Z

Portable Spike Light 120V 9W 500 Lumen LED

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Multi-directional swivel joint
  • Long Life: 50,000 hours

General

Catalog Number

SPLED500Z

Color

Bronze

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

EU RoHS Indicator

Fixture Type

Architectural;Landscape;Portable

Light Output

540 lm

Light Source

LED

Lumens

0-2000 Lumens

Material

Die-cast aluminum

Material Type

Metallic

Mounting Method

In ground

Mounting Type

  • Ground
  • Ground Stake

Type

Lighting

UPC

050169917589

Weather Resistant

Yes

Dimensions

Cubic Capacity

177.97 cu.in

Depth

13 in

Height

3.7 in

Package Height

4 in

Package Length

13.125 in

Package Weight

1.438 lb

Package Width

4 in

Width

3.7 in

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

8.7 W

Lumens Per Watt

62

Voltage Rating

120 V

Wattage

8.7 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Color Temperature

3000 K

Color Temperature Description

Warm White

Light Output

540 lm

Lumens

0-2000 Lumens

Weather Resistant

Yes

Configuration

Mounting Method

In ground

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

540