BELL
Image of GK300 1-Gang, 2-Gang, and Round Multi-purpose Gasket Kit (6/Pk)

1-Gang, 2-Gang, and Round Multi-purpose Gasket Kit (6/Pk)

Brand: Bell

Catalog ID: GK300

1-Gang, 2-Gang, and Round Multi-purpose Gasket Kit (6/Pk)

Compatible with BELL weatherproof boxes

General

Catalog Number

GK300

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Foam

Type

Gasket

UPC

092326110211

Dimensions

Cubic Capacity

3.001362 cu.in

Depth

0.13 in

Height

4.78 in

Length

Package Height

6.5 in

Package Length

0.87 in

Package Weight

0.05 lb

Package Width

4.87 in

Width

4.83 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Packaging Type

Polybag

Pallet Quantity

1600

Standard Package

10