
Brand: Bell
Catalog ID: 5876-5
Adjustable Detection Sensitivity
No
Catalog Number
5876-5
Color
Gray
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Number Of Outlets
3
Type
UPC
050169587652
Weather Resistant
Yes
Cubic Capacity
368.15625 cu.in
Depth
10.5 in
Height
4.125 in
Package Height
4.594 in
Package Length
3.336 in
Package Weight
2.498 lb
Package Width
10 in
Width
8.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
192
Standard Package
4