Brand: Bell
Catalog ID: 5624-1
Adjustable Detection Sensitivity
No
Catalog Number
5624-1
Color
White
Construction
Dusk to Dawn
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Material
Die Cast Aluminum
Number Of Outlets
1
Type
UPC
050169562413
Weather Resistant
Yes
Dimensions
3.336 in x 4.125 in x 4.125 in
Height
4.125 in
Length
3.336 in
Weight
0.8 lb
Width
4.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Yes
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number Of Outlets
1
Carton Quantity
8
Packaging Type
Shrink
Pallet Quantity
840
Standard Package
8