Brand: Bell
Catalog ID: 5625-7
Catalog Number
5625-7
Color
Bronze
Construction
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Number Of Outlets
3
Type
UPC
050169562574
Dimensions
3.336 in x 8 in x 4.125 in
Height
4.125 in
Length
3.336 in
Weight
1.23 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Carded
Pallet Quantity
640
Standard Package
4