




Brand: Bell
Catalog ID: 5197-2
Catalog Number
5197-2
Color
Bronze
Construction
Metallic
Cover Type
Lampholder/Cluster
Material
Die Cast Aluminum
Number Of Outlets
3
Product Family
Metallic Cluster Covers
Product Type
Weatherproof Covers
Type
Cover
UPC
050169519721
Actual Depth
1.094 in
Cubic Capacity
20.03445 cu.in
Depth
1.125 in
Height
4.22 in
Package Height
4.125 in
Package Length
1.094 in
Package Weight
0.406 lb
Package Width
4.125 in
Width
4.22 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R
Number Of Outlets
3
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
3600
Standard Package
20