BELL
Image of 5269-1 1/2 In. NPT Non-Metallic White Weatherproof Closure Plug, 4-Pack

1/2 In. NPT Non-Metallic White Weatherproof Closure Plug, 4-Pack

Brand: Bell

Catalog ID: 5269-1

Weatherproof Closure Plugs, 1/2 in. NPT, White, 75 Polybags of 4

  • Nonmetallic construction
  • 1/2 in. NPT thread
  • 4 plugs per bag, 75 bags total
  • * Order in standard package bag quantities only - not per piece.

General

Accessory Type

Weatherproof box/cover

Catalog Number

5269-1

Color

White

Construction

Nonmetallic

EU RoHS Indicator

Yes

Type

Closure Plugs

UPC

050169526910

Dimensions

Cubic Capacity

0.203391 cu.in

Depth

0.31 in

Height

0.81 in

Package Height

0.813 in

Package Length

0.313 in

Package Weight

0.024 lb

Package Width

0.813 in

Width

0.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus Listed
  • UL Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

75

Packaging Type

Polybag

Pallet Quantity

12375

Standard Package

75