Brand: Bell
Catalog ID: 5270-5
Catalog Number
5270-5
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Die Cast Zinc
Type
Closure Plugs
UPC
050169527054
Dimensions
0.313 in x 1.031 in x 1.031 in
Height
1.031 in
Length
0.313 in
Weight
0.117 lb
Width
1.031 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Carton Quantity
12
Minimum Pack Quantity
1
Packaging Type
Carded
Pallet Quantity
3888