BELL
Image of 5269-5 1/2 In. NPT Metallic Bronze Weatherproof Closure Plug, 3-Pack
Image of 5269-5 1/2 In. NPT Metallic Bronze Weatherproof Closure Plug, 3-Pack
play
360 View

1/2 In. NPT Metallic Bronze Weatherproof Closure Plug, 3-Pack

Brand: Bell

Catalog ID: 5269-5

Weatherproof Closure Plugs, 1/2 in. NPT, Gray, 3-Pack, Carded

  • Die cast zinc construction
  • 1/2 in. NPT thread
  • ** Order in standard package card quantities only - not per piece.

Product details

General

Catalog Number

5269-5

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Die Cast Zinc

Type

Closure Plugs

UPC

050169526958

Dimensions

Dimensions

0.313 in x 0.813 in x 0.813 in

Height

0.813 in

Length

0.313 in

Weight

0.3 lb

Width

0.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus Listed
  • UL Listed

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Packaging Type

Carded

Pallet Quantity

3888

Resources and downloads

Media

360 View