BELL
Image of 5606-2 Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze

Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze

Brand: Bell

Catalog ID: 5606-2

Weatherproof Lampholder, 75-150W Par 38 Lamps, Bronze

  • Rugged die cast constructions
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Extra long wire leads for easy hook-up
  • Porcelain socket
  • Inside Gasket
  • Multi-lingual instructions in each package
  • 1/2 in. locknut
  • Rugged die cast construction
  • State of the art powder coat finish provides maximum weatherability and scratch resistance
  • Use 75-150 watt par 38 lamps
  • Lampholders are supplied with extra-long wire leads for easy hook up, porcelain sockets, an inside gasket, and a 1/2 in. locknut
  • Installation hardware and multilingual instructions included

General

Adjustable Detection Sensitivity

No

Catalog Number

5606-2

Color

Bronze

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Type

Lighting

UPC

050169560624

Weather Resistant

Yes

Dimensions

Cubic Capacity

20.9475 cu.in

Depth

4.75 in

Detection Range (ft.)

75 ft

Height

2.1 in

Package Height

2.094 in

Package Length

5 in

Package Weight

0.34 lb

Package Width

2.094 in

Range of Motion

180 °

Weight

0.32 lb

Width

2.1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 1598

Operational

Adjustable Detection Sensitivity

No

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Logistics

Carton Quantity

30

Packaging Type

Shrinkwrap

Pallet Quantity

4500

Standard Package

30