BELL
1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, Gray
Image of 5874-5S 1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, Gray

1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, Gray

Brand: Bell

Catalog ID: 5874-5S

1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No need to purchase separate components

General

Application

Flip

Catalog Number

5874-5S

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

3

Type

  • Box
  • Cover
  • Device

UPC

050169504444

Dimensions

Cubic Capacity

44.251456 cu.in

Depth

3.04 in

Height

3.02 in

Package Height

8.5 in

Package Length

3.14 in

Package Weight

1.35 lb

Package Width

7 in

Width

4.82 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

4

Packaging Type

Clamshell

Pallet Quantity

1000