BELL
1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, White
Image of 5874-6S 1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, White

1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, White

Brand: Bell

Catalog ID: 5874-6S

1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, White

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No need to purchase separate components

General

Application

Flip

Catalog Number

5874-6S

Color

White

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

3

Type

  • Box
  • Cover
  • Device

UPC

050169504451

Dimensions

Cubic Capacity

44.251456 cu.in

Depth

3.04 in

Height

3.02 in

Length

Weight

1.35 lb

Width

4.82 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

4

Pallet Quantity

1000