BELL
1-Gang Deep Outlet Box, Three Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", White
Image of PSBD37550WH 1-Gang Deep Outlet Box, Three Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", White

1-Gang Deep Outlet Box, Three Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", White

Brand: Bell

Catalog ID: PSBD37550WH

1-Gang Deep Outlet Box, Three Threaded Outlets; Three 1/2" or 3/4" Holes, 2.625", White

  • 2-5/8" deep inside to provide extra room
  • Durable high impact PVC construction with integrated lugs
  • Threaded hubs for use with 3/4" or 1/2" conduit
  • Includes plugs and reducer bushings
  • Marine UL Listed
  • NEC and NEMA 3R Compliant

General

Catalog Number

PSBD37550WH

Color

White

Construction

Nonmetallic

Material

Nonmetallic

Material Type

Non-metallic

Number of Gang(s)

1-Gang

Number Of Outlets

3

Thread Size

1/2 or 3/4 in

Type

1-gang, deep

UPC

050169994078

Weather Resistant

Yes

Dimensions

Cubic Capacity

33.8744 cu.in

Depth

2.63 in

Height

4.6 in

Package Height

4.6 in

Package Length

2.625 in

Package Weight

0.575 lb

Package Width

3.81 in

Thread Size

1/2 or 3/4 in

Weight

0.5 lb

Width

2.8 in

Certifications And Compliance

Certified Listed

  • Marine UL Listed
  • NEC Compliant
  • NEMA 3R Compliant

Operational

Weather Resistant

Yes

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

1440

Standard Package

6