BELL
Image of MX1050Z 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze
Image of MX1050Z 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze
play
360 View
Image of MX1050Z 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze
+1
Image of MX1050Z 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze

OR

Brand: Bell

Catalog ID: MX1050Z

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, Bronze

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 12-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab and spring hinge closure
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant
  • Vertical/horizontal device mount

Product details

General

Application

Flip

Catalog Number

MX1050Z

Color

Bronze

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

No

Material

Aluminum

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326110662

Dimensions

Actual Depth

1.17 in

Height

4.84 in

Weight

0.295 lb

Width

2.87 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrink

Pallet Quantity

3000

Standard Package

20

Resources and downloads

Media

360 View