
Brand: Bell
Catalog ID: MX1050W
Application
Flip
Catalog Number
MX1050W
Color
White
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
No
Material
Aluminum
Material Type
Metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326110679
Actual Depth
1.17 in
Cubic Capacity
17.101656 cu.in
Depth
1.17 in
Height
4.84 in
Package Height
4.84 in
Package Length
1.17 in
Package Weight
0.284 lb
Package Width
2.87 in
Width
3.02 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
No
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
3000
Standard Package
20