Brand: Bell
Catalog ID: MX1250W
Application
Flip
Catalog Number
MX1250W
Color
White
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
No
Material
Aluminum
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326110709
Actual Depth
1.18 in
Height
2.9 in
Weight
0.321 lb
Width
4.69 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
20
Packaging Type
Shrink
Pallet Quantity
3000
Standard Package
20