



Brand: Bell
Catalog ID: MX1250W
Application
Flip
Catalog Number
MX1250W
Color
White
Construction
Metallic
Cover Type
Flip/Snap
Material
Aluminum
Material Type
Metallic
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Product Family
Metallic Device Covers
Product Type
Weatherproof Covers
Type
Cover
UPC
092326110709
Actual Depth
1.18 in
Cubic Capacity
17.030988 cu.in
Depth
1.17 in
Height
3.02 in
Package Height
2.9 in
Package Length
1.18 in
Package Weight
0.321 lb
Package Width
4.69 in
Width
4.82 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
3000
Standard Package
20