BELL
1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 14-in-1, Gray
Image of MX1550S 1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 14-in-1, Gray

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 14-in-1, Gray

Brand: Bell

Catalog ID: MX1550S

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 14-in-1, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 14-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab and spring hinge closure
  • Includes attached gasket and mounting hardware
  • Horizontal or vertical mount

General

Application

Flip

Catalog Number

MX1550S

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

No

Material

Aluminum

Material Type

Metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326114516

Dimensions

Actual Depth

0.75 in

Cubic Capacity

17.030988 cu.in

Depth

1.17 in

Height

3.02 in

Package Height

4.75 in

Package Length

0.75 in

Package Weight

0.3 lb

Package Width

2.88 in

Width

4.82 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

3360

Standard Package

10