BELL
1-Gang Horizontal Weatherproof Cover, Duplex, Bronze
Image of 5180-2 1-Gang Horizontal Weatherproof Cover, Duplex, Bronze

1-Gang Horizontal Weatherproof Cover, Duplex, Bronze

Brand: Bell

Catalog ID: 5180-2

1-Gang Horizontal Weatherproof Cover, Duplex, Bronze

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flip

Catalog Number

5180-2

Color

Bronze

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169518021

Dimensions

Actual Depth

1 in

Cubic Capacity

13.8 cu.in

Depth

1 in

Height

3 in

Package Height

2.813 in

Package Length

1 in

Package Weight

0.231 lb

Package Width

4.563 in

Width

4.6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrinkwrap

Pallet Quantity

3600

Standard Package

24