


Brand: Bell
Catalog ID: 5180-1
Application
Flip
Catalog Number
5180-1
Color
White
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Product Family
Metallic Device Covers
Product Type
Weatherproof Covers
Type
Cover
UPC
050169518014
Weather Resistant
Yes
Actual Depth
1 in
Cubic Capacity
13.8 cu.in
Depth
1 in
Height
3 in
Package Height
2.813 in
Package Length
1 in
Package Weight
0.231 lb
Package Width
4.563 in
Width
4.6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
24
Packaging Type
Shrinkwrap
Pallet Quantity
3600
Standard Package
24