
Brand: Bell
Catalog ID: GS100
Accessory Type
Weatherproof box/cover
Catalog Number
GS100
Color
Black
Material
Foam
Type
Gasket
UPC
092326111874
Weather Resistant
Yes
Cubic Capacity
2.0378512 cu.in
Depth
0.14 in
Height
4.76 in
Package Height
6.13 in
Package Length
0.23 in
Package Weight
0.019 lb
Package Width
3.9 in
Width
3.058 in
Buy America(n) Qualified
Contact Manufacturer
Weather Resistant
Yes
Carton Quantity
10
Packaging Type
Polybag
Pallet Quantity
7200
Standard Package
20