BELL
1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, GFCI, Gray, Carded
Image of 5028-5 1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, GFCI, Gray, Carded
Image of 5028-5 1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, GFCI, Gray, Carded
play
3D View
play
360 View
Image of 5028-5 1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, GFCI, Gray, Carded

1-Gang RAYNTITE® Series, Weatherproof Cover, Vertical, GFCI, Gray, Carded

Brand: Bell

Catalog ID: 5028-5

Collection name: RAYNTITE®

1-Gang RAYNTITE® Weatherproof Cover, Vertical, GFCI, Gray, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers padlockable
  • May be mounted to box or device
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flip

Catalog Number

5028-5

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Series

RAYNTITE® Series

Sub Brand

Rayntite®

Type

Cover

UPC

050169502853

Dimensions

Actual Depth

1.125 in

Cubic Capacity

16.0875 cu.in

Depth

1.3 in

Height

4.5 in

Package Height

4.5 in

Package Length

1.3 in

Package Weight

0.53 lb

Package Width

2.75 in

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

1440

Standard Package

6