BELL
Image of 5028-6 1-Gang RAYNTITE® Weatherproof Cover, Vertical, GFCI, White, Carded

1-Gang RAYNTITE® Weatherproof Cover, Vertical, GFCI, White, Carded

Brand: Bell

Catalog ID: 5028-6

Collection name: RAYNTITE

1-Gang RAYNTITE® Weatherproof Cover, Vertical, GFCI, White, Carded

Product details

General

Application

Flip

Catalog Number

5028-6

Color

White

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Sub Brand

Rayntite®

Type

Cover

UPC

050169502860

Dimensions

Actual Depth

1.125 in

Height

4.5 in

Weight

0.53 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

1080

Standard Package

6