BELL
1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1
Image of 4600RAC 1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1

1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1

Brand: Bell

Catalog ID: 4600RAC

1-Gang, Universal Heavy Duty Cast Aluminum Covers 4-in-1

  • Heavy Duty Cast Aluminum construction
  • Cobra Cam lock with 2 keys provided
  • 4-in1 configuration
  • Irradiation crosslinked polyethylene foam gasket
  • Mounting hardware included

General

Application

Flip

Catalog Number

4600RAC

Color

Gray

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Yes

Installation Type

Recessed

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169500941

Waterproof

Yes

Dimensions

Cubic Capacity

77.95326 cu.in

Depth

1.65 in

Height

7.18 in

Package Height

1.7 in

Package Length

7.8 in

Package Weight

2.65 lb

Package Width

6.8 in

Width

6.58 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Waterproof

Yes

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

1

Packaging Type

Box

Pallet Quantity

720