BELL
1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., Gray, Carded
Image of 5155-5 1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., Gray, Carded

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., Gray, Carded

Brand: Bell

Catalog ID: 5155-5

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., Gray, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Switch Cover

Catalog Number

5155-5

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169515556

Dimensions

Actual Depth

0.875 in

Cubic Capacity

11.2300234375 cu.in

Depth

0.875 in

Height

4.5625 in

Package Height

4.563 in

Package Length

0.875 in

Package Weight

0.2 lb

Package Width

2.813 in

Width

2.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

1440

Standard Package

6