Brand: Bell
Catalog ID: 5331-0
Catalog Number
5331-0
Color
Gray
Construction
Metallic
EU RoHS Exemption
6b
EU RoHS Indicator
Yes
Material
Aluminum
Number of Gang(s)
1-Gang
Number Of Outlets
5
Thread Size
3/4 in
Type
1-Gang
UPC
050169533109
Actual Depth
2.142 in
Cubic Capacity
18.3 cu.in
Depth
2 in
Height
4.559 in
Weight
0.628 lb
Width
2.81 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
NEMA 3R
Carton Quantity
20
Packaging Type
Shrink Wrapped
Pallet Quantity
2160
Standard Package
20