BELL
1-Gang Weatherproof Box, Three 1/2 in or 3/4 in Threaded Outlets, White
Image of PSB37550WH 1-Gang Weatherproof Box, Three 1/2 in or 3/4 in Threaded Outlets, White

1-Gang Weatherproof Box, Three 1/2 in or 3/4 in Threaded Outlets, White

Brand: Bell

Catalog ID: PSB37550WH

1-Gang Weatherproof Box, Three 1/2 in or 3/4 in Threaded Outlets, White

  • Durable high impact PVC construction
  • Can be used with 1/2 in. or 3/4 in. conduit
  • Includes 3/4 in. closure plugs and reducer bushings
  • Mounting hardware included
  • Multi-lingual instructions in each package

General

Catalog Number

PSB37550WH

Color

White

Construction

Nonmetallic

Material Type

Non-metallic

Number of Gang(s)

1-Gang

Number Of Outlets

3

Thread Size

1/2 or 3/4 in

Type

1-Gang

UPC

092326130370

Dimensions

Cubic Capacity

16.5 cu.in

Depth

2.012 in

Height

4.6 in

Package Height

4.6 in

Package Length

2.012 in

Package Weight

0.431 lb

Package Width

3.81 in

Thread Size

1/2 or 3/4 in

Width

3.81 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

5

Packaging Type

Shrinkwrap

Pallet Quantity

1720

Standard Package

5