


Brand: Bell
Catalog ID: 5320-9
Catalog Number
5320-9
Color
Gray
Construction
Metallic
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
3
Product Family
Metallic Single-Gang Boxes
Product Type
Weatherproof Boxes & Extensions
Thread Size
1/2 in
Type
1-Gang
UPC
050169532096
Actual Depth
2.142 in
Cubic Capacity
18.3 cu.in
Depth
2.148 in
Height
4.565 in
Package Height
4.565 in
Package Length
2.148 in
Package Weight
0.618 lb
Package Width
2.816 in
Thread Size
1/2 in
Width
2.816 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
50
Packaging Type
Box
Pallet Quantity
2600
Standard Package
50