
Brand: Bell
Catalog ID: 5324-5
Catalog Number
5324-5
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
3
Thread Size
3/4 in
Type
1-Gang
UPC
050169532454
Actual Depth
2.142 in
Cubic Capacity
18.3 cu.in
Depth
2.148 in
Height
4.565 in
Package Height
8.5 in
Package Length
2.188 in
Package Weight
0.65 lb
Package Width
4 in
Thread Size
3/4 in
Width
2.816 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
1152
Standard Package
6