BELL
1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Bronze, Carded
Image of 5186-7 1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Bronze, Carded

1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Bronze, Carded

Brand: Bell

Catalog ID: 5186-7

1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Bronze, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No closure plugs included

General

Catalog Number

5186-7

Color

Bronze

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

Contact Manufacturer

Material

Die Cast Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

1

Type

Cover

UPC

050169518670

Dimensions

Actual Depth

1.063 in

Cubic Capacity

15.2841796875 cu.in

Depth

1.125 in

Height

4.625 in

Package Height

4.594 in

Package Length

1.063 in

Package Weight

0.31 lb

Package Width

2.844 in

Width

2.9375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

1

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

1080

Standard Package

6