BELL
Image of 5189-5 1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray, Carded
Image of 5189-5 1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray, Carded

1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray, Carded

Brand:

Bell

Catalog ID:

5189-5

1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, Gray, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Three hole covers supplied with two closure plugs

Product details

General

Catalog Number

5189-5

Color

Gray

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

Contact Manufacturer

Material

Die Cast Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

3

Type

Cover

UPC

050169518953

Dimensions

Actual Depth

1.063 in

Height

4.594 in

Weight

0.29 lb

Width

2.844 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

1080

Standard Package

6