BELL
1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White
Image of 5189-1 1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White

1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White

Brand: Bell

Catalog ID: 5189-1

1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Three hole covers supplied with two closure plugs
  • Installation hardware, gasket, multilingual instructions, and watt closure plugs are included
  • Three 1/2 in. outlets
  • Horizontal or vertical mount

General

Catalog Number

5189-1

Color

White

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

Yes

Material

Die Cast Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

3

Type

Cover

UPC

050169518915

Dimensions

Actual Depth

1.063 in

Cubic Capacity

15.2841796875 cu.in

Depth

1.125 in

Height

4.625 in

Package Height

4.594 in

Package Length

1.063 in

Package Weight

0.25 lb

Package Width

2.844 in

Width

2.9375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

3000

Standard Package

20