BELL
Image of 5152-0 1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray
Image of 5152-0 1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray

1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray

OR

Brand: Bell

Catalog ID: 5152-0

1-Gang Weatherproof Cover, Horizontal, 1.406 in. Dia., Gray

Product details

General

Application

Switch Cover

Catalog Number

5152-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169515204

Weather Resistant

Yes

Dimensions

Actual Depth

1 in

Height

2.813 in

Weight

0.28 lb

Width

2.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

24

Packaging Type

Shrink

Pallet Quantity

4320

Standard Package

24

Resources and downloads