
Brand: Bell
Catalog ID: 5712-5WRTR
Application
Flip
Catalog Number
5712-5WRTR
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169995525
Cubic Capacity
14.8506 cu.in
Depth
1.06 in
Height
3 in
Package Height
8.5 in
Package Length
1.25 in
Package Weight
0.469 lb
Package Width
6 in
Width
4.67 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
1056
Standard Package
6