BELL
1-Gang Weatherproof Cover, Plastic, Blank, Gray
Image of PBC100GY 1-Gang Weatherproof Cover, Plastic, Blank, Gray

1-Gang Weatherproof Cover, Plastic, Blank, Gray

Brand: Bell

Catalog ID: PBC100GY

1-Gang Weatherproof Cover, Plastic, Blank, Gray

  • Durable high impact polycarbonate construction
  • Multi-lingual instructions in each package
  • Vertical or horizontal mount
  • Installation hardware, gasket and multilingual instructions included
  • Gray
  • NEMA 3R compliant

General

Application

Flat

Catalog Number

PBC100GY

Color

Gray

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

No

Material

Nonmetallic

Material Type

Non-metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326130011

Weather Resistant

Yes

Dimensions

Actual Depth

0.38 in

Cubic Capacity

5.177375 cu.in

Depth

0.35 in

Height

4.85 in

Package Height

4.62 in

Package Length

0.38 in

Package Weight

0.109 lb

Package Width

2.88 in

Width

3.05 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

12

Packaging Type

Shrinkwrap

Pallet Quantity

9216

Standard Package

12