Brand: Bell
Catalog ID: PTC100WH
Application
Switch Cover
Catalog Number
PTC100WH
Color
White
Construction
Nonmetallic
Cover Type
Toggle
EU RoHS Indicator
Contact Manufacturer
Material
Nonmetallic
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326130103
Weather Resistant
Yes
Actual Depth
1.86 in
Height
4.76 in
Weight
0.179 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
3
Packaging Type
Shrink
Pallet Quantity
2304
Standard Package
8