
Brand: Bell
Catalog ID: 5103-1
Application
Flip
Catalog Number
5103-1
Color
White
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169510315
Actual Depth
0.797 in
Cubic Capacity
10.230068043 cu.in
Depth
0.797 in
Height
4.563 in
Package Height
4.563 in
Package Length
0.797 in
Package Weight
0.23 lb
Package Width
2.813 in
Width
2.813 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
24
Packaging Type
Shrinkwrap
Pallet Quantity
4320
Standard Package
24