BELL
1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, Gray
Image of 5121-0 1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, Gray

1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, Gray

Brand: Bell

Catalog ID: 5121-0

1-Gang Weatherproof Swith Cover, Single Pole 125V, 15A Toggle Switch Included, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied 125V, 15A switch - no need to purchase separate components
  • Includes gasket and mounting hardware
  • Switch unassembled to the cover
  • Multi-lingual instructions in each package

General

Application

Switch Cover

Catalog Number

5121-0

Color

Gray

Construction

Metallic

Cover Type

Toggle

EU RoHS Indicator

No

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Multi-directional, Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169512104

Dimensions

Actual Depth

0.859 in

Cubic Capacity

23.2647406875 cu.in

Depth

1.8125 in

Height

4.563 in

Package Height

4.609 in

Package Length

0.859 in

Package Weight

0.323 lb

Package Width

2.828 in

Width

2.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional, Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Polybag

Pallet Quantity

2160

Standard Package

24