Brand: Bell
Catalog ID: 5173-5
Application
Flat
Catalog Number
5173-5
Color
Gray
Construction
Metallic
Cover Type
Blank/Flat
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169517352
Actual Depth
0.125 in
Height
4.531 in
Weight
0.11 lb
Width
2.781 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Nema Rating
NEMA 3R
Carton Quantity
12
Packaging Type
Carded
Pallet Quantity
3360
Standard Package
12