BELL
1-Gang Weatherproof Cover, Vertical/Horizontal , Box Mount, Blank, Gray
Image of 5174-0 1-Gang Weatherproof Cover, Vertical/Horizontal , Box Mount, Blank, Gray

1-Gang Weatherproof Cover, Vertical/Horizontal , Box Mount, Blank, Gray

Brand: Bell

Catalog ID: 5174-0

1-Gang Weatherproof Cover, Vertical/Horizontal , Box Mount, Blank, Gray

  • Stamped steel construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Box mount
  • NEMA 3R rated

General

Application

Flat

Catalog Number

5174-0

Color

Gray

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169517406

Dimensions

Actual Depth

0.125 in

Cubic Capacity

3.7758 cu.in

Depth

0.28 in

Height

4.65 in

Package Height

4.531 in

Package Length

0.125 in

Package Weight

0.26 lb

Package Width

2.781 in

Width

2.9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

Shrinkwrap

Pallet Quantity

9000

Standard Package

50