
Brand: Bell
Catalog ID: 5386-0
Catalog Number
5386-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
3
Thread Size
3/4 in
Type
1-gang, deep
UPC
050169538609
Actual Depth
2.801 in
Cubic Capacity
22.5 cu.in
Depth
2.807 in
Height
4.563 in
Package Height
4.566 in
Package Length
2.807 in
Package Weight
0.827 lb
Package Width
2.811 in
Thread Size
3/4 in
Width
2.811 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
15
Packaging Type
Shrinkwrap
Pallet Quantity
1050
Standard Package
15