
Brand: Bell
Catalog ID: 5400-5
Application
Accessory
Catalog Number
5400-5
Color
Gray
Construction
Metallic
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
6
Thread Size
1/2 in
Type
Extension/Adapter
UPC
050169540053
Actual Depth
1.317 in
Cubic Capacity
9.5 cu.in
Depth
1.438 in
Height
4.576 in
Package Height
4.625 in
Package Length
1.438 in
Package Weight
0.61 lb
Package Width
2.938 in
Thread Size
1/2 in
Width
2.871 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
6
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
1296
Standard Package
6