
Brand: Bell
Catalog ID: 5405-0
Application
Accessory
Catalog Number
5405-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
6
Thread Size
3/4 in
Type
Extension/Adapter
UPC
050169540503
Actual Depth
1.374 in
Cubic Capacity
11 cu.in
Depth
1.5 in
Height
4.578 in
Package Height
4.578 in
Package Length
1.5 in
Package Weight
0.575 lb
Package Width
2.863 in
Thread Size
3/4 in
Width
2.863 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
6
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
1400
Standard Package
20